Efficient products
When we talk efficiency we instinctively think of power consumption. And all our devices are optimized to be as power efficient as possible. But efficiency goes beyond just power consumption. Switching speed, robustness, signal integrity, space saving packages, combined functionality can all impact overall device efficiency. Nexperia leads the way in many of these areas.
December 07, 2020
How to save space, reduce component count and improve reliability of solenoid and actuator applications in automotive powertrains
October 30, 2026
Logic & Signal Chain Application Handbook - Product features & application insights
September 21, 2021
Enabling a Major Leap in Power Density: Trench Schottky technology makes for a compact, efficient power supply
April 06, 2023
Adaptive energy harvesting PMIC enables environmentally friendly autonomous, connected devices
August 04, 2023
How to choose the semiconductor package that meets the thermal requirements of your application
August 04, 2023
What are the critical parameters when designing a semiconductor system for thermal performance?
June 17, 2024
How Flexible ESD Devices from Nexperia Protect Automotive Boards with Nets from 12 V, 24 V and 48 V
April 04, 2025
Why a diode with minimal forward voltage drop is the ideal solution for safeguarding backup power supplies
April 09, 2025
The Future of ESD Protection: Unveiling the Benefits of Single Ended S-Parameter for Flip Chip LGA Solutions
August 06, 2025
Why ESD Diode Placement Matters: Optimizing Protection for AC-Coupled SuperSpeed Data Lines
October 02, 2025