PESDxIVN – the ideal choice to safe-guard network transceivers

Nexperia’s new generation of in-vehicle network (IVN) protection diodes offer a higher surge current, greater ESD robustness and a significant improvement in ESD clamping performance.

As electronic content in cars grows, more and increasingly complex networking solutions are required. Nexperia’s new PESDxIVN series uses the latest generation of automotive qualified protection technology and is ready for the next generation of automotive qualified leadless (DFN) packages.

Key benefits:

  • High ESD robustness up to 30 kV and high surge currents up to 3.5 A (8/20 μs)
  • Excellent ESD clamping behavior
  • Low device capacitance
  • AEC-Q101 qualified
  • Easy drop-in replacements of legacy devices in SOT23, SOT323 and SOD323

Suitable for:

  • ESD protection for in-vehicle networking lines in automotive environments
    • CAN
    • LIN
    • FlexRay
    • SENT

Product range (AEC-Q101 qualified)

Device

Package

No. of

channels

ESD robustness

IPPM at tp = 8/20 μs

VRWM

VCL (typ)

PESD1IVN24-A 

SOD323

1 x bi

30 kV

3.5 A

24 V

33 V @ 3.5 A

PESD2IVN24-T 

SOT23

2 x bi

30 kV

3.5 A

24 V

33 V @ 3.5 A

PESD2IVN24-U 

SOT323

2 x bi

30 kV

3.5 A

24 V

33 V @ 3.5 A

PESD1IVN27-A 

SOD323

1 x bi

30 kV

3 A

27 V

36 V @ 3 A

PESD1IVN27-U 

SOT323

1 x bi

30 kV

3 A

27 V

36 V @ 3 A

PESD2IVN27-T 

SOT23

2 x bi

30 kV

3 A

27 V

36 V @ 3 A

PESD2IVN27-U 

SOT323

2 x bi

30 kV

3 A

27 V

36 V @ 3 A

Datasheets, design support models, and sample ordering can be found via product pages.