Nexperia’s latest automotive Power MOSFET portfolio, which includes the 0.9 mOhm RDS(on) 220 A DC-rated BUK9J0R9-40H, delivers improved performance and reliability due to our unique combination of Trench 9 superjunction technology and LFPAK packaging capability.
Nexperia’s latest AEC-Q101 Trench 9, 40 V automotive superjunction MOSFETs in the rugged, electrically- and thermally-efficient LFPAK56 deliver improved performance and reliability along with a footprint reduction of up to 81% when compared to traditional solutions.
As well as reducing RDS(on) to below 1 mOhm, the new devices feature an improved DC current rating of 220 A – a first for the automotive Power-SO8 footprint. This enables higher power density on a small footprint, particularly valuable for safety-critical automotive applications requiring dual redundant circuitry. The use of superjunction technology also delivers a higher Avalanche capability and Safe Operating Area (SOA) for improved performance under fault conditions.
- Growing number of standard level MOSFETs, ranging from 0.9 mΩ to 3.5 mΩ
- Improved DC current rating of 220 A – a first for the automotive Power-SO8 footprint
- Higher Avalanche capability and Safe Operating Area
- Automotive AEC-Q101 qualified. Exceeding 2x Q101 testing on key reliability tests:
- TC – temperature cycling
- HTGB – High temperature gate bias
- HTRB – High temperature reverse bias
- IOL – Intermittent operating life
Key benefits:
- Improved power density with lower RDS(on) in same footprint (0.9 mΩ)
- Improved efficiency through lower RDS(on) and improved switching performance
- Exceptional single shot and repetitive avalanche performance, improved SOA
- Replacement for DPAK and D2PAK alternatives provides up to 81% space efficiency
Suitable for:
- Motor control (Brushed and Brushless)
- Power steering
- Transmission control
- ABS and ESC (electronic stability control)
- Pumps: water, oil & fuel pumps
- Fan speed control
- Reverse battery protection
- DC/DC converters

Product range (AEC-Q101 qualified)
Device | Package | RDS(on)[max] @ 10V [mΩ] |
ID [max] @ 25°C [A] |
Rth(j-mb) [max] [K/W] |
---|---|---|---|---|
BUK7J1R0-40H | LFPAK56E | 1 | 220 | 0.3 |
BUK7J1R4-40H | LFPAK56E | 1.4 | 190 | 0.38 |
BUK7Y1R4-40H | LFPAK56 | 1.4 | 190 | 0.38 |
BUK7Y1R7-40H | LFPAK56 | 1.7 | 120 | 0.51 |
BUK7Y2R0-40H | LFPAK56 | 2.0 | 120 | 0.69 |
BUK7Y2R5-40H | LFPAK56 | 2.5 | 120 | 0.92 |
BUK7Y3R0-40H | LFPAK56 | 3 | 120 | 0.87 |
BUK7Y3R5-40H | LFPAK56 | 3.5 | 120 | 1.3 |
BUK9J0R9-40H | LFPAK56E | 0.9 | 150 | 0.3 |
BUK9Y1R3-40H | LFPAK56 | 1.3 | 190 | 0.38 |
BUK9Y1R6-40H | LFPAK56 | 1.6 | 120 | 0.51 |
BUK9Y1R9-40H | LFPAK56 | 1.9 | 120 | 0.69 |
BUK9Y2R4-40H | LFPAK56 | 2.4 | 120 | 0.92 |
BUK9Y2R8-40H | LFPAK56 | 2.8 | 120 | 0.87 |
Datasheets, design support models, and sample ordering can be found via product pages.